??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KP-BR-PL - Compact castor with perforated plate, fixed castor, TPU wheel
Bill of material
77773035
ARTNR
Product No.
77773035
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Fork: sheet steel, galvanized, Tread: TPU, thermoplastic polyurethane, Wheel centre: steel, bolted, Wheel bearing: ball bearing
AUSF
Version
Fixed castor with perforated plate, TPU thermoplastic wheel, orange
D
35 mm
B
25 mm
H
58 mm
DD
d
7.0 mm
P
60 mm
M
48 mm
N
38 mm
TK
Load capacity
100 kg
GEW
Weight
0.17 kg
CTN
Customs tariff number
87169090
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.