??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
RLS 45 K - Room air control
Bill of material
0157.0360
ARTNR
Article number
0157.0360
CTN
Customs Tariff Number
85365080
LODDEST
LOD Destination
LODLEVEL
LOD Level
B
Rated voltage
230 V
N
Mains supply line
3 x 1,5 mm²
E
Mounting location
Wall
EA
Installation type
Unterputz
M
Material
Plastic
FAR
Color
pure white, similar to RAL 9010
G
Weight
0.112 kg
BR
Wide
80 mm
H
High
80 mm
T
Depth
49 mm
V
Packaging Unit
1 Stück
S
Range
K
GE
GTIN (EAN)
4012799573609
SA700ID17
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.