??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
MF-B63 - 90° sheet metal elbow
Bill of material
0018.0068
SA010ID02
Sheet number of the guideline
29
SA010ID03
Issue date (month) of the guideline
201903
SA010ID04
Manufacturer’s name
Maico Elektroapparate-Fabrik GmbH
SA010ID05
Revision data of the file
20230912
SA700ID04
Product description
90° Blechbogen, MF-B63
SA810ID06
GTIN number
4012799180685
SA810ID10
Beschreibungs-/Ergänzungstext zur Bestellnummer
90° Blech-Segmentbogen für Flexrohr MF-F63
SA100ID04
Anwendungsbereich
Lüftung
SA100ID05
Main groups of wares
Lüftungssysteme mit Wärmerückgewinnung gemäß DIN 1946-6
SA110ID04
Material/System
MAICOflex
SA110ID06
Product classification
Systeme für Luftführung und -verteilung
SA200ID03
Verbindungsart I
Steckverbindung
SA400ID03
Verlegeort
innerhalb des Gebäudes
SA450ID03
Einbaulage
waagerecht
SA460ID03
Verlegung
Unterputz
SA700ID05
Product identification
Formstück
SA700ID06
Cross-sectional shape
rund
SA700ID07
nominal size system
DN
SA700ID09
Suitable for open systems
nicht relevant
SA700ID10
Suitable for closed systems
nicht relevant
SA700ID11
Dry / wet systems
nicht relevant
ARTNR
Article number
0018.0068
CTN
Customs Tariff Number
73071990
LODDEST
LOD Destination
LODLEVEL
LOD Level
M
Material
Sheet steel, galvanised
G
Weight
0.2 kg
NW
Nominal size
63 mm
B
Width
143 mm
H
Height
66 mm
T
Depth
143 mm
VH
Packing unit
1 piece(s)
SM
Range
K
LINK
http://www.maico-ventilatoren.com/artikelsuche/typ/0018.0068/
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
Characteristics Graph
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...