??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
EZQ 20/2 B - Axial wall fan with square wall plate, DN 200, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0102
ARTNR
Article number
0083.0102
CTN
Customs Tariff Number
84145100
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
EZQ 20/2 B
MO
Model
Square wall plate
AFV
Air flow volume
1.100 m3/h
RS
Rotating speed
1.425 1/min
IT
Impeller type
axial
SC
Speed cotrollable
RC
Reversing capacity
TOV
Type of voltage
Alternating current
RV
Rated voltage
230 V
F
Frequency
50 Hz
NO
Nominal output
65 W / in opt. efficiency
IN
Inom
0.3 A / in opt. efficiency
IM
Imax
0.47 A
DOF
Degree of protection
IP 55
IC
Insulation class
B
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
5.5 kg
NS
Nominal size
200 mm
WD
Width
345 mm
H
Height
345 mm
D
Depth
238 mm
ATANC
Airstream temperature at nominal current
60 °C
ATAIM
Airstream temperature at IMax
-20 °C up to 60 °C °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831020
SA700ID17
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...