??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
MAICO
Description
EZQ 20/4 E - Axial wall fan with square wall plate, DN 200, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0484
ARTNR
Article number
0083.0484
CTN
Customs Tariff Number
84145100
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
EZQ 20/4 E
MO
Model
Square wall plate
AFV
Air flow volume
475 m³/h
RS
Rotating speed
1.380 1/min
IT
Impeller type
axial
SC
Speed controllable
RC
Reversing capacity
-
TOV
Type of voltage
Alternating current
RV
Rated voltage
230 V
F
Frequency
50 Hz
NO
Nominal output
35 W
IN
Inom
0.25 A
IM
Imax
0.25 A
DOF
Degree of protection
IP 54
IC
Insulation class
B
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
3.6 kg
NS
Nominal size
200 mm
WD
Width
345 mm
H
Height
345 mm
D
Depth
174 mm
ATANC
Airstream temperature at nominal current
60 °C
ATAIM
Airstream temperature at IMax
-20 °C up to 60 °C °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799834847
SA700ID17
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...