??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
REM 18/12 - Reducer
Bill of material
0059.0628
ARTNR
Article number
0059.0628
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
IS
Installation site
Duct
M
Material
Synthetic material, shock-resistant
G
Weight
0.2 kg
RNS
Reduction to nominal size
180 / 125 mm
W
Width
177 mm
H
Height
177 mm
D
Depth
155.5 mm
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799596288
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    MAICO
    WS-SI 320/470
    Hoka
    PVC-spiral coiled tube - HoKa PVC-spiral coiled tube
    MAICO
    REM 22/16 Ex - Reducer