??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
MAICO
Description
REM 22/16 Ex - Reducer
Bill of material
0055.0306
ARTNR
Article number
0055.0306
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
EO
Installation site
Duct
M
Material
Metal
G
Weight
0.8 kg
RAN
Reduction to nominal size
225 / 160 mm
B
Width
225 mm
H
Height
225 mm
T
Depth
198 mm
V
Packing unit
1 piece(s)
SR
Range
C
GE
GTIN (EAN)
4012799553069
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...