??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
MAICO
Description
UPM 60/100 - Mounting bracket for concealed housing ER GH and ER-UP
Bill of material
0018.0010
ARTNR
Item number
0018.0010
CTN
Customs Tariff Number
73089098
LODDEST
LOD Destination
LODLEVEL
LOD Level
M
Material
sheet steel
W
Weight
0.5 kg
WD
Width
40 mm
H
Height
350 mm
D
Depth
50 mm
PU
Packaging Unit
1 Stück
R
Range
B
GE
GTIN (EAN)
4012799180104
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...