您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
10 00 9808 9204/001
MBO Oßwald
Cardan joints
Powered by
CAD模型選擇
{mbo_osswald/wellengelenke/wellengelenke20din2080820form20d20normalausfuehrung20mit20gleitlagerung2028g29.prj},{NB=10 00 9808 9204/001},{PREVIEW=../_pool_/5c/a3/wellengelenk-doppelt_700x700px.png},{REF=10 00 9808 9204/001},{IDENT=Wellengelenk DIN 808 Form D, Normalausführung mit Gleitlagerung (G) D 20 x 40 Stahl blank},{SIZE=D 20 x 40},{MATERIAL=Stahl},{SURFACE=blank},{D1H7=20},{D2=40},{L1=20*},{L3PM1=128},{L4=41},{WEIGHT=0,86},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/wellengelenk-din-808-form-d-normalausfuehrung-mit-gleitlagerung-g-d-20-x-40-stahl-blank},{DEFAULTSORTATTR=4301}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 27
HELP_VARIABLE
Company
MBO Oßwald
Description
Cardan joints DIN 808 form D normal version with sliding fit (G)
Bill of material
10 00 9808 9204/001
PREVIEW
Preview
REF
Article no.
10 00 9808 9204/001
10 00 9808 9204/001
IDENT
Identifier
Cardan joint DIN 808 form D, normal version with sliding fit (G) D 20 x 40 Steel bright
Cardan joint DIN 808 form D, normal version with sliding fit (G) D 20 x 40 Steel bright
SIZE
Size
D 20 x 40
D 20 x 40
MATERIAL
Material group
Steel
Steel
SURFACE
Surface
bright
bright
D1H7
d1 H7
20
20
mm
D2
d2
40
40
mm
L1
l1
20*
20*
mm
L3PM1
l3 ±1
128
128
mm
L4
l4
41
41
mm
WEIGHT
Mass per piece
0,86
0,86
kg
WEB
Link to website
mbo Osswald eShop
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...