您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
/EC3-VRS/0000/0/M02/CA-277/480/60-T-80-6-0.55/-/IP65/-/-/2FC2/IP65/A7
MecVel
EC1....5
Powered by
CAD模型選擇
{mecvel/ec/ec3_vrs_asmtab.prj},{NB=/EC3-VRS/0000/0/M02/CA-277/480/60-T-80-6-0.55/-/IP65/-/-/2FC2/IP65/A70},{CM=},{IDNR=EC3-VRS},{GR1=3},{C=0},{CC=0},{CX=[0:885]},{VS=M02},{FMAX=3000},{VEL=150},{GR=80},{PM=0.55},{NP=6},{TIPO=T},{TIPOXX='T','AT','M','AM'},{TS1=277/480/60},{FR=-},{GP=IP65},{OO=-},{OOX='-','NO','AB','AB'},{OMO=1},{ENC=-},{PZ=NO},{FCM=2FC2},{GP1=IP65},{AA=3},{DA=},{OPZ=},{OPZ7=},{OPZ1=},{OPZ5=},{OPZ2=},{OPZ6=},{A1=307.000},{A2=262.000},{A4=75.000},{B1=30.000},{B2=190.000},{B3=270.000},{C1=18.000},{C2=60.000},{C3=105.000},{C4=94.000},{G1=80.000},{G2=138.000},{PPATH=ec_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
MecVel
Description
EC3 VRS - Actuators
Bill of material
/EC3-VRS/0000/0/M02/CA-277/480/60-T-80-6-0.55/-/IP65/-/-/2FC2/IP65/A7
IDNR
Model
EC3-VRS
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
確定
CC
Push-rod stroke
mm
VS
Version
M02
M02
FMAX
Fmax
3000
3000
N
VEL
Speed
150
150
GR
Size
80
80
mm
PM
Motor power
0.55
0.55
NP
N° Pole
6
6
TIPO
Type
T
AT
M
AM
T
AT
M
AM
TIPOX
Note motore
-
TS1
Voltage
277/480/60
220/380/60
254/440/60
480/830/60
230/400/50
190/330/50
208/360/50
400/690/50
277/480/60
220/380/60
254/440/60
480/830/60
230/400/50
190/330/50
208/360/50
400/690/50
FR
Brake type
-
-
GP
Protection Class
IP65
IP65
OO
Opzional
NO
AB
NO
AB
ENC
Encoder
NO
E05
E06
E07
E08
NO
E05
E06
E07
E08
ENCX
Note encoder
-
PZ
Potentiometer
NO
POT01
POT05
POT10
NO
POT01
POT05
POT10
FCM
Limit switches
2FC2
3FC2
2FC2
3FC2
GP1
Actuator protection class
IP65
IP65
AA
Frontend
A7
A3
A4
A7
A3
A4
DA
Antirotation
NO
SI
NO
SI
OPZ
Stainless steel
NO
SI
NO
SI
OPZX
Inox notes
-
OPZ7
Handwheel
NO
N
P
NO
N
P
OPZ7X
Handwheel INFO
ATTENTION: handwheel in position 'H' is only available when double shaft is selected
OPZ1
Bellows
NO
SI
NO
SI
OPZ5
Viton seals
NO
SI
NO
SI
OPZ2
Painting
NO
SI
NO
SI
OPZ2X
Painting notes
-
OPZ6
Steel plant arrangement
NO
SI
NO
SI
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...