您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Milwaukee Cylinder
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Cylinder
A1x50-10-2/1-7x0.25
Milwaukee Cylinder
Powered by
CAD模型選擇
{milwaukeecylinder/a_series_asmtab.prj},{NB=A1x50-10-2/1-7x0.25-P1P1NN1-0100N/A0 0N/A00},{BOREDIA=5.00000000},{BOREN=5.00000},{TK=2.00000},{RDNUM=1.00000},{BNUM=1.50000},{LBNUM=5.12500},{PNUM=2.87500},{VNUM=0.25000},{YNUM=2.43750},{ZBNUM=6.31250},{ZTNUM=7.68750},{F=0.625},{G=1.75},{J=1.25},{STPN=1.000},{X2D=2.000},{ROD2D=2.000},{STL2D=2.000},{BORE=5},{SAE=#10},{AA=5.8},{BB=1 13/16},{DD=1/2-20},{E=5 1/2},{K=7/16},{LB=5 1/8},{N=1 1/4},{P=2 7/8},{R=4.1},{ZT=7 11/16},{CT=},{MT=10},{RD=1},{STROKE=0.25},{RS=2},{RSD=N/A},{ER=},{LER=0.00000000},{ERD=N/A},{ERDL=0.00000000},{ERT= },{ETL=0.00000000},{ERTD=N/A},{ERTLD=0.00000000},{STO=},{STL=0.00000000},{CUSHION=1},{SEALS=7},{P1=P1},{P2=P1},{C1=N},{C2=N},{PT=1},{XI=0.000},{STRK2D=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Milwaukee Cylinder
Description
Series A - Pneumatic Cylinders - Steel
Bill of material
A1x50-10-2/1-7x0.25
BOREDIA
Bore Diameter
5
5
Inch
CT
Cylinder Type
Single Rod End
Double Rod End
Single Rod End
Double Rod End
MT
Mounting Type
10 Tie-Rods Extended Both Ends (MX1)
11 No Tie-Rod Extensions (MX)
12 Tie-Rod Extended Rod End (MX3)
13 Tie-Rod Extended Blind End (MX2)
21 Rod Square Flange Mount (MF5)
22 Blind Square Flange Mount (MF6)
31 Rod Rectangle Flange Mount (MF1)
32 Blind Rectangle Flange Mount (MF2)
41 Tapped Holes in Caps Flush Mount (MS4)
42 Side Lug Mount (MS2)
43 Foot Mount (MS7)
51 Centerline Lug Mount (MS3)
61 Clevis Mount (MP1)
62 Fixed Eye Mount
71 Rod End Trunnion Mount (MT1)
72 Blind End Trunnion Mount (MT2)
74 Center Trunnion Mount (MT4)
10 Tie-Rods Extended Both Ends (MX1)
11 No Tie-Rod Extensions (MX)
12 Tie-Rod Extended Rod End (MX3)
13 Tie-Rod Extended Blind End (MX2)
21 Rod Square Flange Mount (MF5)
22 Blind Square Flange Mount (MF6)
31 Rod Rectangle Flange Mount (MF1)
32 Blind Rectangle Flange Mount (MF2)
41 Tapped Holes in Caps Flush Mount (MS4)
42 Side Lug Mount (MS2)
43 Foot Mount (MS7)
51 Centerline Lug Mount (MS3)
61 Clevis Mount (MP1)
62 Fixed Eye Mount
71 Rod End Trunnion Mount (MT1)
72 Blind End Trunnion Mount (MT2)
74 Center Trunnion Mount (MT4)
RD
Rod Diameter - Single Rod
1
1 3/8
1 3/4
2
2 1/2
3
3 1/2
1
1 3/8
1 3/4
2
2 1/2
3
3 1/2
Inch
CD
Cylinder Code - Single Rod
A1x50
A1x50
RDD
Rod Diameter - Double Rod
0
Inch
CDD
Cylinder Code - Double Rod
N/A
STROKE
Stroke Length
Inch
RS
Rod End Style - Single Rod
Standard Male (KK2)
Standard Male (KK1)
Long Female (KK3)
Full Male (CC)
Short Female (KK5)
Plain End
Grooved End
Standard Male (KK2)
Standard Male (KK1)
Long Female (KK3)
Full Male (CC)
Short Female (KK5)
Plain End
Grooved End
RSD
Rod End Style - Double Rod
N/A
N/A
ER
Extended Rod - Single Rod
Without Extended Rod
With Extended Rod
Without Extended Rod
With Extended Rod
LER
Extended Rod Length - Single Rod
0
0
Inch
ERD
Extended Rod - Double Rod
N/A
N/A
ERDL
Extended Rod Length - Double Rod
0
0
Inch
ERT
Extended Rod Thread - Single Rod
Without Extended Rod Thread
With Extended Rod Thread
Without Extended Rod Thread
With Extended Rod Thread
ETL
Extended Rod Thread Length - Single Rod
0
0
Inch
ERTD
Extended Rod Thread - Double Rod
N/A
N/A
ERTLD
Extended Rod Thread Length - Double Rod
0
0
Inch
STO
Stop Tube
Without Stop Tube
With Stop Tube
Without Stop Tube
With Stop Tube
STL
Stop Tube Length
0
0
Inch
CUSHION
Cushion Options
None
Rod End
Blind End
Both Ends
None
Rod End
Blind End
Both Ends
SEALS
Seal Type
Buna
Viton
Special
Buna
Viton
Special
P1
Port Position (Rod End)
P1
P2
P3
P4
N
P1
P2
P3
P4
N
P2
Port Position (Blind End)
P1
P2
P3
P4
N
P1
P2
P3
P4
N
C1
Cushion Position (Rod End)
N
N
C2
Cushion Position (Blind End)
N
N
PT
Port Type
Standard NPTF
SAE O-Ring
Standard NPTF
SAE O-Ring
XI
0.000
0.000
Inch
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
Series H - Heavy Duty Hydraulic Cylinders
Milwaukee Cylinder
12.07.2019
Series LH - Low Pressure Hydraulic Cylinders
Milwaukee Cylinder
12.07.2019
Series MN - Pneumatic Cylinders Aluminum
Milwaukee Cylinder
31.03.2020
C101_C102_C103_C104_C105_C106_C107_C108_C109_C110 - Rod Clevis
Milwaukee Cylinder
11.04.2018
Series ISO - Metric Hydraulic Cylinders
Milwaukee Cylinder
12.07.2019
B101, B122, B102, B103, B104, B105, B106, B107, B108 - Clevis Bracket
Milwaukee Cylinder
11.04.2018
B401, B422, B402, B403, B404, B405A, B406A, B407A, B408A - Eye Bracket
Milwaukee Cylinder
11.04.2018
MCQN - Standard cylinders
MINDMAN
09.08.2023
C301_C302_C303_C304_C305_C306_C307_C308_C309_C310 - Rod Eye
Milwaukee Cylinder
11.04.2018
HS-301, HS-302, HS-303, S-301, S-302, S-303 - Spherical Rod Eye
Milwaukee Cylinder
11.04.2018
P101, P102, P103, P104, P105, P106, P107, P108, P109, P110 - Pivot Pin
Milwaukee Cylinder
11.04.2018
Linear Alignment Coupler - Alignment Couplers
Milwaukee Cylinder
11.04.2018
12000 - Pneumatic cylinders DIN ISO 15552 standard cylinder
norelem
30.04.2024
Cast Rod Clevis - A, C20 and MA Series
Sheffer
03.08.2023
Show more