??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
LHFR-MX, LHFRM-MX, LHFS-MX, LHFSM-MX, LHFC-MX, LHFCM-MX - Linear Bushings with Lubrication Unit MX - Flanged - Single Type
Bill of material
LHFR-MX20
PN
Part No.
TS
Type Selection
MATOC
Material of Outer Cylinder
52100 Bearing Steel
HARDOC
Hardness of Outer Cylinder
58HRC~
STOC
Surface Treatment of Outer Cylinder
MATB
Material of Ball
52100 Bearing Steel
MATPCR
Material of Pad Cases/Retainers
Resin (Duracone M90 or Equivalent)
OT
Ambient Operating Temperature
-20~80 °C
AC
Accessories
Seal
MATS
Material of Seal
Nitrile Rubber
DDRR
dr
mm
DDRRTOL
dr Tolerance
mm
D
mm
DTOL
D Tolerance
mm
L
mm
L1
mm
L1TOL
L1 Tolerance
+/-0.3 mm
V
mm
H
mm
T
mm
DD
d
mm
DD1
d1
mm
TT
t
mm
PCD
P.C.D.
mm
W
0 mm
F
0 mm
A
0 mm
ESS
Eccentricity
mm
PD
Perpendicularity
mm
CD
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating Co (Static)
N
MASS
Mass
g
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...