??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
LMU-MX, LMUM-MX - Linear Bushings with Lubrication Unit MX - Straight Type - Single
Bill of material
LMU-MX20
PN
Part No.
MATOC
Material of Outer Cylinder
52100 Bearing Steel
HARDOC
Hardness of Outer Cylinder
58HRC~
STOC
Surface Treatment of Outer Cylinder
MATB
Material of Ball
52100 Bearing Steel
MATPCR
Material of Pad Case/Retainer
Resin (Duracone M90 or Equivalent)
OT
Ambient Operating Temperature
-20~80 °C
AC
Accessories
Seal
MATS
Material of Seal
Nitrile Rubber
DDRR
dr
mm
DDRRTOL
dr Tolerance
mm
D
mm
DTOL
D Tolerance (No Surface Treatment)
mm
DTOL2
D Tolerance (With Surface Treatment)
mm
L
mm
L1
mm
L1TOL
L1 Tolerance
mm
V
mm
B
mm
BTOL
B Tolerance
mm
W
mm
D1
mm
RR
r
mm
ESS
Eccentricity (Max.)
mm
BR
Rows of Balls
CD
Basic Load Rating C (Dinamic)
N
CO
Basic Load Rating Co (Static)
N
MASS
Mass
g
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...