??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
PXA, SXPA, PXK, SXPK, PXYA, SXYA, PXYK, SXYKmb - Indexing Plungers -Standard
Bill of material
PXA10
PN
Part No.
TS
Type Selection
TYS
Type Selection with Lock Nut
MATK
Material of Knob
Nylon 6 (Mat Black)
MATMB
Material of Main Body
STMB
Surface Treatment of Main Body
Black Oxide
MATN
Material of Nose
1045 Steel
HARDN
Hardness of Nose
50~60HRC
STN
Surface Treatment of Nose
Black Oxide
MATS
Material of Spring
Spring Steel (ASTM A228)
M
P
Pitch (Fine Thread)
mm
D
mm
D1
mm
B
mm
S
S Min.
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
SW1
Sw1
mm
SW2
Sw2
mm
LMIN
Load Min.
N
LMAX
Load Max.
N
MASS
Mass
g
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in