??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SPJY, SPJK, SPJZ, SPJX, SPRY, SPRK, SPRZ, SPRX - Short Spring Plungers - Stainless Steel Type
Bill of material
SPJY6
PN
Part No.
NS
Nose Selection
LS
Load Selection
MATMB
Material of Main Body
304 Stainless Steel Equivalent
MATP
Material of Pin
440C Stainless Steel
HARDP
Hardness of Pin
55HRC~
MATS
Material of Spring
631 Stainless Steel
OT
Operating Temperature
-30~260 °C
M
M (Coarse)
DD
d
mm
S
mm
L
mm
LL
l
mm
B
mm
LOMIN
Load Min.
N
LOMAX
Load Max.
N
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...