??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CWM-P - Caster Double Wheel Type - Medium Load
Bill of material
CWM-P38-N
PN
Part No.
MATB
Material of Main Body
Low Carbon Steel
STMB
Surface Treatment of Main Body
Trivalent Chromate
D
mm
MATW
Material of Wheel
Nylon
COLORW
Color of Wheel
Black
BSP
Bearing of Swiveling
Available
BWP
Bearing of Wheel
N/A
H
mm
A
70 mm
F
52 mm
DD
d
8.8 mm
E
18 mm
RR
r
mm
B
46 mm
TT
t
2.6 mm
AL
Allowable Load
N
MASS
Mass
g
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.