??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
CFBUG, CFBUM, CFBUW, CFBUWH, CFBUGD, CFBUBD, CFBVG, CFBVW, CFBVGD, CFBVWD - Economy Flat Belts - Standard Type
Bill of material
CFBUGD-10-0.70
PN
Part Number
TYPE
Type
COLOR
Color
BW
Belt Width W 1mm Increment
mm
Enter value for BW
Belt Width W 1mm Increment
mm
cm
inch
ft
L
Belt Length L 0.01m Increment
m
TT
Thickness
mm
MPD
Min. Pulley Dia.
mm
DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
Enter value for DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
cm
inch
ft
DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
Enter value for DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
cm
inch
ft
C
C Inter-shaft Distance
mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...