您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
HMCV50CA-400-556
Misumi
FA工厂自动化
56_输送机
Powered by
CAD模型選擇
{misumi/metric/56_conveyors/hmcv50ca_asmtab.prj},{NB=HMCV50CA-400-556},{TP=HMCV50CA},{W=400},{L=556},{ALT1=},{SQ=0},{H=0},{ALT2=},{STBKQ=0},{ALT3=},{STLNQ=0},{ALT4=},{ALT5=},{SRQ=0},{ALT6=},{ALT7=},{PPATH=hmcv50ca/hmcv50ca_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
公司
Misumi
描述
HMCV50CA, HMCV50CB - Friction roller conveyor
明细表
HMCV50CA-400-556
PN
型号
HMCV50CA-400-556
HMCV50CA-400-556
TP
选择类型
HMCV50CA
HMCV50CA
W
W Pallet width
400
450
500
550
600
400
450
500
550
600
mm
L
L Total length
556
873
1031
1190
1348
1507
1665
1824
1982
2141
2299
2458
2616
2775
2933
3092
3250
3409
3567
3726
3884
556
873
1031
1190
1348
1507
1665
1824
1982
2141
2299
2458
2616
2775
2933
3092
3250
3409
3567
3726
3884
mm
ALT1
Conveyor Stand
Conveyor Stand Not Specified
Conveyor Stand Specified
Conveyor Stand Not Specified
Conveyor Stand Specified
SQ
底座数量
0
0
H
Pass line H
0
0
mm
ALT2
Exclusive bracket for ECO Electric Stopper (Intermediate position mounting type)
w/o STBK (Exclusive bracket for ECO Electric Stopper (Intermediate position mounting type))
with STBK (Exclusive bracket for ECO Electric Stopper (Intermediate position mounting type))
w/o STBK (Exclusive bracket for ECO Electric Stopper (Intermediate position mounting type))
with STBK (Exclusive bracket for ECO Electric Stopper (Intermediate position mounting type))
STBKQ
Intermediate position mounting type Qty.
0
0
ALT3
Exclusive bracket for ECO Electric Stopper (Pre-installed stay mounting type)
w/o STLN (Exclusive bracket for ECO Electric Stopper (Pre-installed stay mounting type))
with STLN (Exclusive bracket for ECO Electric Stopper (Pre-installed stay mounting type))
w/o STLN (Exclusive bracket for ECO Electric Stopper (Pre-installed stay mounting type))
with STLN (Exclusive bracket for ECO Electric Stopper (Pre-installed stay mounting type))
STLNQ
Pre-installed stay mounting type Qty.
0
0
ALT4
马达安装位置反向
无MK(马达安装位置反向)
无MK(马达安装位置反向)
无MK(马达安装位置反向)
无MK(马达安装位置反向)
ALT5
Exclusive bracket for positioning sensor
w/o SR (Exclusive bracket for positioning sensor)
with SR (Exclusive bracket for positioning sensor)
w/o SR (Exclusive bracket for positioning sensor)
with SR (Exclusive bracket for positioning sensor)
SRQ
Exclusive bracket for positioning sensor Qty.
0
0
ALT6
Motor overload detection switch
w/o TL (Motor overload detection switch)
with TL (Motor overload detection switch)
w/o TL (Motor overload detection switch)
with TL (Motor overload detection switch)
ALT7
No Guiderail is attached
Guiderail is attached
with GN (No Guiderail is attached)
Guiderail is attached
with GN (No Guiderail is attached)
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...