??
Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Molex
Description
76410
Bill of material
764103117
PN
Part Number
DESC
Description
APPLICATION
Application
CIRCUITS
Circuits
CURRENT
Maximum Current
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
3
ORIENTATION
Orientation
Right Angle
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Molex
    76460