??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
172375
Bill of material
1723751707
PN
Part Number
1723751707
DESC
Description
Impact zX2 95 Ohm 6 Pair Vertical Backplane Header, Unguided, 14 Columns, 336 Circuits, Plated Through Hole Dimension 0.36mm, Lead-Free
APPLICATION
Application
Backplane, Conventional
CIRCUITS
Circuits
336
CURRENT
Maximum Current
0.75 A
DR
Data Rate
28.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Vertical
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...