??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
207635
Bill of material
2076351307
PN
Part Number
2076351307
DESC
Description
Impel Plus 90 Ohm, 4-Pair Right-Angle Orthogonal Direct Header with Power, Unguided, 6 Columns, 48 Signal Circuits, 2 Power Blades
APPLICATION
Application
Orthogonal Direct
CIRCUITS
Circuits
48
CURRENT
Current - Maximum per Contact
48 A
DR
Data Rate
56.0 Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Right Angle
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...