??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78453
Bill of material
784532501
PN
Part Number
784532501
DESC
Description
Impact 5 Pair, Right-Angle Power Header, Integrated Guide Module w/ESD clip, Module 1: Blade A1 & A2, B1 & B2 Length 6.90mm; Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free, key orientation E
APPLICATION
Application
Conventional, Coplanar
CIRCUITS
Circuits
4
CURRENT
Maximum Current
25.0 A
DR
Data Rate
N/A Gbps
PAIRS
Number of Pairs
5
ORIENTATION
Orientation
Right Angle
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...