??
Catalog navigation
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
Molex
Description
216622
Bill of material
2166221031
PN
Part Number
DESC
Description
CABLELENGTH
Cable Length
CIRCUITS
Circuits
GENDER
Gender
Male-Male
MATERIAL
Material - Plating Mating
Matte Tin
ROWS
Number of Rows
1
PITCH
Pitch - Mating Interface
3.60mm
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息