??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FSLH - Cross spirit level for mounting with screws
Bill of material
FSLH-62-G-50-SG
CN
Catalog Number
D
Diameter D
62 mm
R
Dimension R
3.4 mm
C
Dimension C
6.3 mm
P
Dimension P
52 mm
H
Dimension H
13 mm
LC
Dimension Lc
3.2 mm
C1
Dimension C1
18.4 mm
C2
Dimension C2
6.7 mm
C3
Dimension C3
25.1 mm
ML
Marking lines
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.