??
Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Nitrogen Springs
Description
EN 16x2 - Gas ejectors
Bill of material
EN16X2-125.3-6
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
13.4 mm
RD
Rod Diameter
6.0 mm
P
Pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
1.57xF0 daN
F1P
Polythrophic end force
2.03xF0 daN
S
Surface
0.28 cm^2
MAXSPEED
Maximum speed
1.8 m/s
SPM
Cicli/minuto
Cicli/minuto
W
Weight
kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...