??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
norelem
Description
05596-42 - Snap locks, plastic with recessed grip, snap-in
Bill of material
05596-42-1315300
BEST
Order No.
MATERIAL
Material
Kunststoff
FORM
Form
FORMT
Form-Type
B
width
mm
B1
width
mm
H
height
mm
H1
Gesamthaltebereich
6.7 mm
H2
height
2 mm
H3
height
mm
L
Length
mm
L1
Length
mm
L2
distance
4 mm
L3
distance
mm
L4
distance
mm
R
max. 0,25
S
Türblattstärke
mm
TEMP
Temperaturbereich in °C
-40 bis 60 °
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83089000
EAN
EAN-Nr. norelem
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...