??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10050 - Aluminium profiles D50 type I, tube
Bill of material
10050-50X1000
BEST
Order No.
10050-50X1000
PROFIL
Profile
50
D
diameter
50 mm
L
Length
1000 mm
IX
Ix cm4
8.16 cm4
IY
Iy cm4
8.16 cm4
WX
Wx cm³
3.26 cm³
WY
Wy cm³
3.26 cm³
GEW
Approx. weight
0.6651 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76042100
EAN
EAN-Nr. norelem
4059495414867
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.