??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10051 - Aluminium profiles 40x40 for roller rails, Type I
Bill of material
10051-084040X1000
BEST
Order No.
10051-084040X1000
NUTB
slot width
8 mm
PROFIL
Profile surface
40X40 mm
B
width
40 mm
H
Height
40 mm
L
Length
1000 mm
IX
Ix
5,8 cm4
IY
Iy
10,38 cm4
WX
Wx
2,3 cm³
WY
Wy
5,19 cm³
PROFILFL
Profile surface
4,97 cm²
GEW
Approx. weight
1.3400 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76042100
EAN
EAN-Nr. norelem
4059495466514
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.