??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10142 - Aluminium profiles 40x40 light Type B
Bill of material
10142-104040X1000
BEST
Order No.
10142-104040X1000
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
NUTB
slot width
10 mm
PROFIL
Profile
40x40 mm
IX
Ix
9,06 cm4
IY
Iy
9,06 cm4
WX
Wx
4,53 cm³
WY
Wy
4,53 cm³
PROFILFL
Profile surface
5,61 cm²
F1
F1 max. N
7000 N
GEW
Approx. weight
1.510 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
84662080
EAN
EAN-Nr. norelem
0
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.