??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10901-12 - Connector 45° Ø30 type I with rotation lock0
Bill of material
10901-12-301
BEST
Order No.
10901-12-301
PROFIL
Profile
Ø 30 mm
ESD
ESD electrostatic discharging
yes
PASSADK
Matching end cap
10901-99-301
GEW
Approx. weight
0.1020 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. norelem
4059495917610
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.