??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
10550-05 - Clip-in bins, antistatic plastic for mounting profiles
Bill of material
10550-05-21110205
BEST
Order No.
TYP
Type
für Einhängeprofil
FORM
Form
mm
B
width
110.6 mm
B1
width
47 mm
B2
width
13.6 mm
B3
width
0 mm
H
height
40 mm
H1
height
8 mm
H2
height
mm
L
Length
mm
L1
Length
183 mm
L2
Length
5 mm
NUTB
slot width
- mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269025
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.