??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
norelem
Description
21250 - Double tube linear actuator
Bill of material
21250-040X300
BEST
Order number
FORM
Form
SP
Spindle
mm
B
Width
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
D5
Diameter DIN 974-1
mm
D6
Diameter DIN 974-1
mm
D7
Diameter DIN 974-1
mm
G1
Thread
mm
G2
Thread
mm
D
Diameter
mm
B1
distance
mm
B2
distance
mm
H
Height
mm
H1
Height
mm
H2
Height
mm
H3
Height
mm
S
Stroke
mm
SX
Stroke
mm
Enter value for SX
Stroke
mm
cm
inch
ft
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
Width
mm
M1
distance
mm
M2
distance
mm
M3
distance
mm
M4
distance
mm
M5
distance
mm
M6
distance
mm
P1
Length
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84798994
EAN
EAN-Nr. norelem
STX
Pitch of bolt
mm
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.