??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
norelem
Description
21882 - Linear scales self adhesive or with screw holes, aluminium
Bill of material
21882-100010X1000
BEST
Order No.
MATERIAL
Material
Aluminium
AUSF
version
mm
AUSF1
version
mm
ELAGE
Assembly position
NP
Zero point
TL
pitch
SKL
Graduation
L
Length
H
height
2 mm
B
width
15 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
ZTN
Customs tariff number
90178000
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.