??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
norelem
Description
21085-01 - Rotary stages with coaxial electric drive, high load
Bill of material
21085-01-101224
BEST
Order No.
GETUZ
Transmission ratio
FORM
Form
W
mm
Enter value for W
mm
cm
inch
ft
W1
mm
Enter value for W1
mm
cm
inch
ft
GR
size
12
AUSF
version
AUSF1
version
KABELOR
Cable outlet alignment
STEUEROR
Control alignment
D2
diameter
79.8 mm
D3
diameter
60 mm
D4
diameter
23H7 mm
D5
thread
M6 mm
D6
thread
M4 mm
D7
diameter
30 mm
D8
diameter
38,01H7 mm
H
height
56 mm
H1
distance
36 mm
H2
height
13 mm
L
Length
99 mm
L1
distance
31 mm
F1
600 N
F2
600 N
F3
300 N
M1
3.0 Nm
M2
3.0 Nm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
85437020
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...