??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
21161 - Rotary positioning tables with position indicators
Bill of material
21161-08
BEST
Order No.
W
Angle
mm
Enter value for W
Angle
mm
cm
inch
ft
D
diameter
26 mm
D1
diameter
23 mm
D2
diameter
mm
D3
diameter
mm
D4
diameter
mm
D5
thread
mm
D6
diameter
mm
H
Height
mm
H1
Height
mm
H2
Height
mm
H3
Height
6 mm
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
Distance
mm
F1
Strength
500 N
F2
Strength
500 N
F3
Strength
200 N
M1
Nm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84798994
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.