??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
norelem
Description
21922 - Position indicators freely programmable
Bill of material
21922-12
BEST
Order No.
FARBE
Colour
BEST1
Order No. programmed
see sample order
B
width
38.5 mm
D
diameter
30 mm
H
height
71 mm
L
Length
48 mm
ELAGE
assembly position
P
Pitch
freely programmable
ANZEIGE
Indicator after one rotation
freely programmable
KOMMA
decimal point position
freely programmable
RICHTUNG
count direction
freely programmable
NULLS
Zero-point position
freely programmable
GEW
Approx. weight
kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.