??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
21033 - Dovetail slides with micrometer spindle and handwheel
Bill of material
21033-150210
BEST
Order No.
A
total height
50 mm
B
Width
150 mm
B1
Width
149 mm
C
Stroke
mm
D
height of carriage
29.5 mm
E
Borehole distance
130 mm
TI
number of fastening holes E/M internal part
4 mm
TA
number of fastening holes E/M external part
mm
I
Height
35.5 mm
L
Length
mm
L1
Length
mm
M
threaded hole
M 8 mm
N
lateral threaded hole
M 8 mm
O
Length
28 mm
R
Length
8 mm
S
Length
80 mm
U1
Length
100 mm
F
load-bearing capacity
N
FIL
Spindle
Tr 16 x 2
MX
Nm
MY
Nm
MZ
Nm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84798994
EAN
EAN-Nr. norelem
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.