??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
norelem
Description
21035 - Slides mini
Bill of material
21035-030095
BEST
Order No.
A
total height
mm
B
Width
mm
B1
Width
mm
C
Distance
mm
Enter value for C
Distance
mm
cm
inch
ft
D
height of carriage
mm
E
Borehole distance
mm
E1
Length
mm
E2
Length
mm
E3
Length
mm
TI
number of fastening holes E3/K internal part
TA
number of fastening holes E1/M external part
GI
number of borehole ranges internal part
I
Height
mm
K
thread M4 countersunk for M3 DIN 974-1
M 4 mm
L
Length
mm
L1
Length
mm
M
threaded hole
M 3 mm
M1
nominal diameter
3.000 mm
M2
core diameter
2.459 mm
N
lateral threaded hole
mm
F
load-bearing capacity
N
MX
Nm
MY
Nm
MZ
Nm
GEW
Approx. weight
kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84798994
EAN
EAN-Nr. norelem
CL
Stroke
mm
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.