??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
norelem
Description
21061 - Dovetail slides with end plates and location holes
Bill of material
21061-075105
BEST
Order No.
A
height
mm
A1
height
mm
A2
distance
mm
B
width
mm
B1
width
mm
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
D1
diameter
mm
D2
thread
D3
diameter
mm
D4
Durchmeser
mm
E
distance
mm
E1
distance
mm
E2
distance
mm
E3
distance
TIE
TAE
TIE1
TAE1
L
Length
mm
L1
Length
mm
L2
distance
mm
L3
distance
mm
P
height
mm
P1
height
mm
O
width
mm
R
Radius
8 mm
M
thread
M1
thread
M2
thread
T1
T2
F
F(N)
MX
Mx (Nm)
MY
My (Nm)
MZ
Mz (Nm)
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
0000XX
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.