??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
norelem
Description
21335-80 - Mounting bracket, steel, for telescopic slides
Bill of material
21335-80-0397
BEST
Order No.
HER
Manufacturers article number
mm
A
distance
55.1 mm
A1
distance
mm
A2
distance
mm
A3
distance
mm
A4
distance
mm
B
width
14.7 mm
H
height
35.7 mm
L
Length
mm
GEW
Approx. weight
kg
VA
Packaging type
1 piece = 1 pair
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.