??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
norelem
Description
21725 - Magnetic tape, scale with incremental coding, 5 mm pole length
Bill of material
21725-010X5000
BEST
Order No.
B1
Width
10 mm
L
Length
mm
GENAU
Precision
0.1 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.