您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
B3071-010000
NUSSER
Benches
Powered by
CAD模型選擇
{nusser/sitting_bench/inlina_asmtab.prj},{NB=B3071-010000(400FSC 100%O2000STD)},{IDNR=},{DESC=Bench Inlina},{LODLEVEL=400},{WV=FSC 100%},{MD=Color coated in DB703},{W=115},{V1=M},{V2=to plug on GOK},{AR=O},{PPATH=parts/inlina_asmtpl.prj},{LB=STD}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
NUSSER
Description
Inlina - Bench
Bill of material
B3071-010000
DESC
Description
Bench Inlina
ARTNR
Article Number
B3071
DN
Drawing Number
AQ663 961.00.A
LODLEVEL
LOD Level
400
200
400
200
WV
Wood Variant
FSC 100%
MD
Metal Design (colour)
Color coated in DB703
W
Weight
115
kg
V1
Variant 1
with Backrest
without Backrest
with Backrest
without Backrest
V2
Variant 2
to plug on GOK
AR
Armrest
without Armrest
with Armrest
without Armrest
with Armrest
LB
Backrest variant
1 x 2000mm Standard
1 x 550mm left
1 x 550mm right
2 x 550mm left
2 x 550mm right
3 x 550mm equally distributed
1 x 1000mm left
1 x 1000mm right
1 x 1000mm middle
1 x 2000mm Standard
1 x 550mm left
1 x 550mm right
2 x 550mm left
2 x 550mm right
3 x 550mm equally distributed
1 x 1000mm left
1 x 1000mm right
1 x 1000mm middle
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...