??
Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
OC-Drive
Description
FABR090 - FABR Series
Bill of material
FABR090D-L1-3-S2-P2-16-80-100-M6-45/M
RT
Reducer type
FABR090
PROGRESSION
Progression
HS
Hole Style
RR
Reduction ratio
OSTS
Output shaft type selection
BACKLASH
Backlash
C3
mm
C1
mm
C2
mm
C4
mm
C5
mm
C6
mm
C7
mm
C8
mm
C9
mm
C11
mm
C10
mm
C12
mm
MOTOR
Motor
M
ROT
Rated output torque (T2n)
Nm
MOT
Maximum output torque (T2B)
Nm
RIS
Rated input speed (n1)
4000 rpm
MIS
Maximum input speed (n1B)
8000 rpm
UB
Ultra-precision backlash (P0)
arcmin
PB
Precision backlash (P1)
arcmin
SB
Standard backlash (P2)
arcmin
TR
Torsional rigidity
14 Nm/arcmin
ARF
Allowable radial force (F2rB2)
3250 N
AAF
Allowable axial force (F2a1B2)
1300 N
AAF2
Allowable axial force (F2a2B2)
1625 N
SL
Service life
20000 hr
EFFECTIVENESS
effectiveness
WEIGHT
Weight
kg
OT
Operating temperature
-10℃~+90℃ °C
LUBRICATING
lubricating
Synthetic lubricating grease
PL
Protection level
IP65
IND
Installation direction
Any direction
NV
Noise value (n1=3000rpm)
≤65 dB
MOI
Moment of inertia (J1)
kg·cm^2
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.