您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
EO Bulkhead branch tee 8WJLO-WLNL-S
Parker
PARKER O-Lok ® Plus
Bulkhead unions
Powered by
CAD模型選擇
{parker/j/02/wjlo_asmtab.prj},{NB=EO T-Schottstutzen 8WJLO-WLNL-S (14)},{ERMETO=8WJLO-WLNL-S},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=12},{GS=13.5},{OD=1/2},{GEW=13/16-16},{POS=14},{TV=16},{L2=9.0},{NDM=0.8125},{KDM=0.7380},{ID=12.420},{RS=1.780},{B=30},{D=10},{E=14},{JJ=19},{R=29},{S=55},{SS=2},{W=21},{WW=37},{WEIGHT=9999.99999},{PN=630},{VERS=3},{ZOOM=1.200},{ZFACTOR=1.700},{B4=13.000},{T11=14.000},{PPATH=assemblies/wjlo_asmtpl.prj},{ERMETO2=8WJLO-WLNL-S}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Parker
Description
WJLO EO - Bulkhead branch tee
Bill of material
EO Bulkhead branch tee 8WJLO-WLNL-S
ERMETO
Order code
8WJLO-WLNL-S
8WJLO-WLNL-S
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel
AD
Tube O.D.
12
12
mm
GS
Straight one Bulkhead union Max Wall thickness
13.5
13.5
mm
OD
Tube O.D.
1/2
1/2
Zoll
GEW
Thread UN/UNF-2A
13/16-16
13/16-16
POS
Position of Nut
mm
Enter value for POS
Position of Nut
mm
cm
inch
ft
確定
B
Width across flats
30
30
mm
D
Diameter
10
10
mm
E
Height
14
mm
JJ
Width across flats
19
19
mm
R
Length
29
29
mm
S
Height
55
55
mm
SS
Height
2
mm
W
Diameter
21
21
mm
WW
Height
37
37
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...