您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Parker Hydraulic Pump and Power Systems Division
Created: 21.05.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker Hydraulic Pump and Power Systems Division
H10.9U1O
Parker Hydraulic Pump and Power Systems Division
H-Pak - Hydraulic Power Units
Powered by
CAD模型選擇
{parkerpumps/hpak/hpak_asmtab.prj},{NB=H10.9U1O},{SERIES=H},{C1=1},{C2=},{C3=0.9},{C4=},{C5=U1},{C6=O},{C7C8=},{C10C11=},{C12C13=},{C18C19=},{C21C22=},{C23C24=},{C29C30=},{C32C33=},{C34C35=},{C40C41=},{C43C44=},{C45C46=},{C51C52=},{C54C55=},{C56C57=},{C62=},{C63=},{C76=},{C65=},{C77=},{C67=},{C68=},{C69=},{C70=},{C79=},{C81=},{C83=},{PPATH=parts/hpak_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump and Power Systems Division
Description
H-Pak - Hydraulic Power Units
Bill of material
H10.9U1O
PN
Part No.
H10.9U1O
SERIES
Series
H
C1
Reservoir Size
1 - 10 Gallons
2 - 20 Gallons
3 - 30 Gallons
4 - 40 Gallons
1 - 10 Gallons
2 - 20 Gallons
3 - 30 Gallons
4 - 40 Gallons
C2
Pressure Control
Omit - System Pressure Relief Valve Only
B - System Pressure Relief Valve with Unloading Valve (2-way 120VAC)
J - System Pressure Relief Valve with Unloading Valve (2-way 24VDC)
Omit - System Pressure Relief Valve Only
B - System Pressure Relief Valve with Unloading Valve (2-way 120VAC)
J - System Pressure Relief Valve with Unloading Valve (2-way 24VDC)
C3
Pump Flow
0.9 GPM - 331-9110-267 Gear Pump
1.3 GPM - 331-9110-011 Gear Pump
1.8 GPM - 331-9110-010 Gear Pump
2.7 GPM - 331-9110-101 Gear Pump
3.6 GPM - 334-9111-047 Gear Pump
4.5 GPM - 334-9111-068 Gear Pump
5.1 GPM - 334-9111-067 Gear Pump
6.3 GPM - 334-9111-048 Gear Pump
0.9 GPM - 331-9110-267 Gear Pump
1.3 GPM - 331-9110-011 Gear Pump
1.8 GPM - 331-9110-010 Gear Pump
2.7 GPM - 331-9110-101 Gear Pump
3.6 GPM - 334-9111-047 Gear Pump
4.5 GPM - 334-9111-068 Gear Pump
5.1 GPM - 334-9111-067 Gear Pump
6.3 GPM - 334-9111-048 Gear Pump
C4
Motor Selection
Omit - Standard 60Hz Motor
W - No Motors
D - Dual Rated Motor
Omit - Standard 60Hz Motor
W - No Motors
D - Dual Rated Motor
C5
Electric Motor
U1 - .5 (.37) - 1725-56C-1
T1 - 1 (.75) - 1725-56C-1
T3 - 1 (.75) - 1725-56C-3
G - 2 (1.5)-1725 - 56C-3 *
K - 3 (2.2) - 1725-182TC *
L - 5 (3.75) - 1725 - 182TC 184TC - 3
U1 - .5 (.37) - 1725-56C-1
T1 - 1 (.75) - 1725-56C-1
T3 - 1 (.75) - 1725-56C-3
G - 2 (1.5)-1725 - 56C-3 *
K - 3 (2.2) - 1725-182TC *
L - 5 (3.75) - 1725 - 182TC 184TC - 3
C6
Manifold
O - Pressure and Return Port Block w/ Relief Valve; SAE-12 "P"&"T" PORT
S3 - Single Station D03 Subplate w/ Relief Valve; SAE-8 "A"&"B" port (7 GPM nominal)
S5 - Single Station D05 Subplate w/ Relief Valve; SAE-10 "A"&"B" port
M33 - (3) Station D03 Parallel Manifold w/ Relief Valve; SAE-8 "A"&"B" port (7 GPM nominal per station)
M35 - (5) Station D03 Parallel Manifold w/ Relief Valve; SAE-8 "A"&"B" port (7 GPM nominal per station)
M53 - (3) Station D05 Parallel Manifold w/ Relief Valve; SAE-8 "A"&"B" port
M55 - (5) Station D05 Parallel Manifold w/ Relief Valve; SAE-8 "A"&"B" port
O - Pressure and Return Port Block w/ Relief Valve; SAE-12 "P"&"T" PORT
S3 - Single Station D03 Subplate w/ Relief Valve; SAE-8 "A"&"B" port (7 GPM nominal)
S5 - Single Station D05 Subplate w/ Relief Valve; SAE-10 "A"&"B" port
M33 - (3) Station D03 Parallel Manifold w/ Relief Valve; SAE-8 "A"&"B" port (7 GPM nominal per station)
M35 - (5) Station D03 Parallel Manifold w/ Relief Valve; SAE-8 "A"&"B" port (7 GPM nominal per station)
M53 - (3) Station D05 Parallel Manifold w/ Relief Valve; SAE-8 "A"&"B" port
M55 - (5) Station D05 Parallel Manifold w/ Relief Valve; SAE-8 "A"&"B" port
C7C8
Station 1 Directional Control Valve
Omit - No Directional Control Valve
Omit - No Directional Control Valve
C10C11
Flow Control on Station #1
Omit - No
Omit - No
C12C13
Pilot Operated Check on Station #1
Omit - No
Omit - No
C18C19
Station 2 Directional Control Valve
Omit - No Directional Control Valve
Omit - No Directional Control Valve
C21C22
Flow Control on Station #2
Omit - No
Omit - No
C23C24
Pilot Operated Check on Station #2
Omit - No
Omit - No
C29C30
Station 3 Directional Control Valve
Omit - No Directional Control Valve
Omit - No Directional Control Valve
C32C33
Flow Control on Station #3
Omit - No
Omit - No
C34C35
Pilot Operated Check on Station #3
Omit - No
Omit - No
C40C41
Station 4 Directional Control Valve
Omit - No Directional Control Valve
Omit - No Directional Control Valve
C43C44
Flow Control on Station #4
Omit - No
Omit - No
C45C46
Pilot Operated Check on Station #4
Omit - No
Omit - No
C51C52
Station 5 Directional Control Valve
Omit - No Directional Control Valve
Omit - No Directional Control Valve
C54C55
Flow Control on Station #5
Omit - No
Omit - No
C56C57
Pilot Operated Check on Station #5
Omit - No
Omit - No
C62
Accessories
Omit - No Accessories
P - Accessories
Omit - No Accessories
P - Accessories
C63
Return Heat Exchanger
Omit - No Return Heat Exchanger
Omit - No Return Heat Exchanger
C76
Water Valve
Omit - No
Omit - No
C65
Pressure Filter
Omit - No
Omit - No
C77
Coupling for Heater
Omit - No
Omit - No
C67
Pump Outlet Check Valve
Omit - No
Omit - No
C68
Heat Exchanger Bypass Check
Omit - No
Omit - No
C69
Return Filter
Omit - No Return Filter
Omit - No Return Filter
C70
Combination Float/Temp. Switch
Omit - No Float/Temp. Switch
Omit - No Float/Temp. Switch
C79
Inverter Drive
Omit
\ - Yes
Omit
\ - Yes
C81
Control Configuration
Omit
Omit
C83
Voltage (3 Phase)
Omit
Omit
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...