??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1SD-G-ABG-PG9-Q3 - Sensor-Actuator Cables
Bill of material
V1SD-G-ABG-PG9-Q3
PRODUCT_PICTURE
Product Picture
MANUID
V1SD-G-ABG-PG9-Q3
DESCSHORT
Short Description
Male connector, field-attachable V1SD-G-ABG-PG9-Q3
EAN
4050143470150
MANUTYPEDESC
Manufacturer Type Description
V1SD-G-ABG-PG9-Q3
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB379007
Type of plug-in contact, field side
Not relevant
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAC208006
Material of the contact basic body
AAB593006
Color of jacket
Black
AAB733006
Cable length
2 m
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Nickel/gold
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.040
LENGTH
0.070
WIDTH
0.035
DEPTH
0.018
CTC
Customs tariff number
8536 6990 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.