??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2891058 - FL SWITCH 3016
Bill of material
PHOENIX CONTACT 2891058
MANUID
Product number of the Manufacturer
2891058
DESCSHORT
Short Description
Industrial Ethernet Switch
DESCLONG
Long Description
Managed Switch 3000, 16 RJ45 ports 10/100 Mbps
MANUTYPEDESC
Manufacturer Type Description
FL SWITCH 3016
PREVIEW
Preview
INTNO
International product number
4046356763165
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAP798
Application standards
IEC 61000-4-2 (ESD), IEC 61000-4-3 (immunity to radiated interference), IEC 61000-4-4 (burst), IEC 61000-4-5 (surge), IEC 61000-4-6 (immunity to conducted interference), IEC 61000-4-8 (immunity to magnetic fields), EN 55022 (emitted interference)
BAB392
certificate/approval
EAC
BAG640
Assembly type
DIN track
AAF040
net weight
0.969 kg
AAB909
max. supply voltage with DC
48 V
BAC078
Supply voltage type
DC
AAD216
Transmission rate
100 Mbps
AAW330
Number of Ports
16
AAC025
min. supply voltage with DC
12 V
AAW608
Functional expansion possible
Yes
AAO663
GTIN
4046356763165
AAW338
Manufacturer product designation
Industrial Ethernet Switch
AAU734
Manufacturer product description
Managed Ethernet switch with 16 RJ45 ports at 10/100 Mbps and operating temperature of -10°C ... +60°C
AAO057
Product type
FL SWITCH 3016
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.