??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800614 - PT 4X1-OC-BE
Bill of material
PHOENIX CONTACT 2800614
MANUID
Product number of the Manufacturer
2800614
DESCSHORT
Short Description
Surge protection base-element
DESCLONG
Long Description
Base element for PT protective plug with protective circuit for four conductors of signal circuits grounded on one side, without bridge between the connections 3-4 (GND) and 9-10, for mounting on NS 35/7,5 and NS 35/15, without coding, housing width: 17.5 mm
MANUTYPEDESC
Manufacturer Type Description
PT 4X1-OC-BE
PREVIEW
Preview
INTNO
International product number
4046356609678
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAG640
Assembly type
DIN track
AAF040
net weight
0.05623 kg
AAT080
Pole number
4
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4046356609678
AAW338
Manufacturer product designation
Surge protection base-element
AAU734
Manufacturer product description
Base element for PT protective plug with protective circuit for four conductors of signal circuits grounded on one side, without bridge between the connections 3-4 (GND) and 9-10, for mounting on NS 35/7,5 and NS 35/15, without coding, housing width: 17.5 mm
AAO057
Product type
PT 4X1-OC-BE
AAY811
URI of the product
http://www.phoenixcontact.com/product/2800614
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85472000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
詢價
3D
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.