??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907924 - PLT-SEC-T3-BE-FM-UT
Bill of material
PHOENIX CONTACT 2907924
MANUID
Product number of the Manufacturer
2907924
DESCSHORT
Short Description
Type 3 surge protection base element
DESCLONG
Long Description
Base element for protective plugs from the PLT-SEC-...-UT/PT product series with remote indication contact.
MANUTYPEDESC
Manufacturer Type Description
PLT-SEC-T3-BE-FM-UT
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.048 kg
AAT080
Pole number
2
AAK406
signaling at the device
read-out possible
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
Yes
AAL498
decoupling inductance present
No
AAO663
GTIN
4055626257709
AAW338
Manufacturer product designation
Type 3 surge protection base element
AAU734
Manufacturer product description
Base element for protective plugs from the PLT-SEC-...-UT/PT product series with remote indication contact.
AAO057
Product type
PLT-SEC-T3-BE-FM-UT
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626257709
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...