??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1013424 - PRT-PV-P-1500/20-550
Bill of material
PHOENIX CONTACT 1013424
MANUID
Product number of the Manufacturer
1013424
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Surge protective device for space-saving PCB installation, in accordance with type 2 / CLASS II, for 2-pol isolated 1500 V DC voltage systems, with integrated remote indication contact in each plug, status indication on the module
MANUTYPEDESC
Manufacturer Type Description
PRT-PV-P-1500/20-550
PREVIEW
Preview
INTNO
International product number
4055626492513
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
74
AAF040
net weight
0.060 kg
AAI734
max. continuous voltage (at AC)
550 V
AAI735
max. continuous voltage (at DC)
750 V
AAI847
nominal voltage (at AC)
400 V
AAI904
voltage protection level
2.400 kV
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
20 kA
AAI911
voltage protection level (L-PE/N-PE)
2.400 kV
AAM022
category type 2 present
No
AAO663
GTIN
4055626492513
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Surge protective device for space-saving PCB installation, in accordance with type 2 / CLASS II, for 2-pol isolated 1500 V DC voltage systems, with integrated remote indication contact in each plug, status indication on the module
AAO057
Product type
PRT-PV-P-1500/20-550
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85354000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...